,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##other##,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Bottom##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Front##length##inches,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Family Load Status##other##,Include Clearance##other##
7 Ton,MPS-007,R-410A,90.125,59.5,50,SCROLL,7.25,6.375,13.875,28.375,5.25,6.25,31.25,12.625,60,18,18,48,0,18,1.25,6.625,19.875,3.81,2,Valid - Type loaded via type catalog,1
8 Ton,MPS-008,R-410A,90.125,59.5,50,SCROLL,7.25,6.375,13.875,28.375,5.25,6.25,31.25,12.625,60,18,18,48,0,18,1.25,6.625,19.875,3.81,2,Valid - Type loaded via type catalog,1
10 Ton,MPS-010,R-410A,90.125,59.5,50,SCROLL,7.25,6.375,13.875,28.375,5.25,6.25,31.25,12.625,60,18,18,48,0,18,1.25,6.625,19.875,3.81,2,Valid - Type loaded via type catalog,1
12 Ton,MPS-012,R-410A,90.125,59.5,60,SCROLL,7.25,6.375,13.875,28.375,5.25,6.25,31.25,12.625,60,18,18,48,0,18,1.25,6.625,19.875,3.81,2,Valid - Type loaded via type catalog,1